??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.1206 Horizontal Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamp with horizontal base and solid support arm
Bill of material
23330.1206 Horizontal Toggle Clamp
BESTNR
Ref. No.
23330.1206
NG
Nominal size
6
D1
8.5 mm
D2
- mm
D3
M12 x 80 mm
B1
58.0 mm
B2
10 mm
B3
41.5 mm
B4
- mm
H1
73.0 mm
H2
128 mm
H3
46 mm
H4
25 mm
H5MIN
H5 min.
-13.0 mm
H5MAX
H5 max.
12.5 mm
L1
320 mm
L2
121 mm
L3
46 mm
L4
78 mm
L5
77 mm
L6
12.5 mm
L7
41.5 mm
L8
- mm
F1
Holding force
3.0 kN
F2
Holding force
5.0 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
1222 g
Embedded user actions